??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M414-0000-2A-068-VS24N7-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M414-0000-2A-068-VS24N7-020
VERF
Availability
Available
BC
Order code
BCC084R
TC
Artikelbezeichnung
BCC M414-0000-2A-068-VS24N7-020
PX
Product view
46160_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 4-pin, A-coded, Interface = CC-Link, Cable = PVC Shielded Red, 2 m, Number of conductors = 3, Conductor cross-section = 20 AWG, Cable temperature, fixed routing = -40...70 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.